IESNA:LM-63-2002
[TEST]P1175353
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-S1090D935-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2106
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 35
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1117.9 1107.5 1084.7 1054.4 1020.2 981.3 940.5 896.8 850.3 802.9
753.5 705.1 652.9 600.7 546.6 492.5 438.4 383.4 332.2 295.1
268.6 244.8 221.1 198.3 177.5 158.5 139.5 122.4 105.3 90.2
75 60.7 47.5 35.1 21.8 10.4 0
1117.9 1118.9 1099 1069.5 1037.3 1001.2 962.3 918.7 874 827.5
779.1 728.8 677.6 625.4 572.3 519.1 466.9 413.8 359.7 311.3
276.2 249.6 225.9 201.2 179.4 159.4 140.5 122.4 105.3 92.1
79.7 66.4 51.2 38 24.7 14.2 0
1117.9 1110.4 1097.1 1074.3 1046.8 1016.4 983.2 946.2 907.3 865.5
820 776.3 727.9 683.3 633 586.5 538.1 488.7 442.2 392.9
345.4 298.9 258.1 227.8 205 183.2 163.2 144.3 123.4 104.4
86.4 69.3 53.1 38.9 26.6 15.2 0
1117.9 1111.3 1104.7 1093.3 1075.2 1053.4 1029.7 999.3 964.2 928.1
889.2 850.3 809.5 768.7 726 682.3 638.7 596 552.3 507.7
465 425.2 383.4 341.6 299.9 257.2 214.5 175.6 142.4 114.8
91.1 71.2 54.1 38.9 25.6 13.3 0
1117.9 1112.3 1113.2 1106.6 1093.3 1080 1062 1038.2 1010.7 981.3
949 915.8 879.7 842.7 804.8 765.9 725.1 685.2 643.4 603.6
564.7 522 478.3 434.7 386.3 337.9 288.5 241.1 190.8 149
108.2 72.1 52.2 36.1 21.8 10.4 0
